??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1820A - Clothes hanger
Bill of material
A1820ACR
Code
A1820ACR
Material
Very short description 1
INDA Clothes hangers Cm6X5 H3
Very short description 2
LEA 1800 A1820A 6X5 CR
Article description
INDA ACCESSORIES LEA 1800 Clothes hangers Cm6X5 H3 CR
International code
EAN-13:8033163398013
Height
3 cm
Width
6 cm
Depth
5 cm
Weight
0.140 kg
Series
LEA 1800
LINE
Clothes hangers
Model
A1820A
Intrastat code
83025000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models