??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1814B - Wall-mounted toilet brush holder, with satined glass dish - black brush
Bill of material
A1814BNE21
Code
A1814BNE21
LOD Destination
LOD Level
Material
MAT2
Brand Description
INDA
Article Number
A1814BNE21
Very Short Description 1
INDA Toilet brush holder A18140
Very Short Description 2
LEA 1800 L9.5xH34.5xP13.9 Black Satin Glass
Article Description
Brand: INDA Serie: LEA 1800 Portascopino Prod. No.: A18140 L9.5xH34.5xP13.9 Black Satin Glass
International Codes
EAN-13:8021586784544
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
34.5 cm
Width
9.5 cm
Depth
13.9 cm
Weight
10.600 kg
Series
LEA 1800
Line
Toilet Brush Holder
Model
A18140
Intrastat Code
74182000
Finishing structure
Black
Pool products
A18140
Panel Finishes
Satin Glass
Previews
3D
Dimension
2D
Download CAD models