??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1812Z - Tabletop soap dispenser with satined glass container and pump in finishing
Bill of material
A1812ZCR21
Code
A1812ZCR21
Material
Material
Very short description 1
INDA Soap dispenser Cm7X8 H15
Very short description 2
LEA 1800 A1812Z 7X8 CR
Article description
INDA ACCESSORIES LEA 1800 Soap dispencer Cm7X8 H15 CR
International code
EAN-13:8033163397191
Height
15 cm
Width
7 cm
Depth
8 cm
Weight
0.460 kg
Series
LEA 1800
LINE
Soap dispenser
Model
A1812Z
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models