??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18110 - Wall-mounted soap holder with satined glass dish
Bill of material
A18110CR21
Code
A18110CR21
Material
Material
Very short description 1
INDA Soap holder Cm12X14 H5
Very short description 2
LEA 1800 A18110 12X14 CR
Article description
INDA ACCESSORIES LEA 1800 Soap holder Cm12X14 H5 CR
International code
EAN-13:8033163396927
Height
5 cm
Width
12 cm
Depth
14 cm
Weight
0.560 kg
Series
LEA 1800
LINE
Soap holder
Model
A18110
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models