??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
A1810F - Wall-mounted tumbler holder with 2 satined glass tumblers
Bill of material
A1810FCR21
Code
A1810FCR21
Material
Material
Very short description 1
INDA Tumbler holder Cm20X11 H10
Very short description 2
LEA 1800 A1810F 20X11 CR
Article description
INDA ACCESSORIES LEA 1800 Tumbler holder Cm20X11 H10 CR
International code
EAN-13:8033163396743
Height
10 cm
Width
20 cm
Depth
11 cm
Weight
1.130 kg
Series
LEA 1800
LINE
Tumbler holder
Model
A1810F
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimenze
2D
Stáhnout CAD model