??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A15490 - Basket
Bill of material
A15490CR
Code
A15490CR
Material
Very short description 1
INDA Shelf Cm21X11 H1.5
Very short description 2
Divo 1500 A15490 21X11 CR
Article description
INDA ACCESSORIES Divo 1500 Shelf Cm21X11 H1.5 CR
International code
EAN-13:8033163031552
Height
1.5 cm
Width
21 cm
Depth
11 cm
Weight
0.535 kg
Series
Divo 1500
LINE
Shelf
Model
A15490
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models