??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1527A - Toilet roll holder with mobile phone holder
Bill of material
A1527ACR
Code
A1527ACR
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
A1524ACR
Very Short Description 1
INDA Toilet roll holder A1527A
Very Short Description 2
DIVO 1500 L16.5xH9.6xP12.2 Chromo
Article Description
Brand: INDA Serie: DIVO 1500 Portarotolo Prod. No.: A1527A L16.5xH9.6xP12.2 Chromo
International Codes
EAN-13:8021586777058
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
9.6 cm
Width
16.5 cm
Depth
12.2 cm
Weight
0.6850 kg
Series
DIVO 1500
Line
Paper holder
Model
A1527A
Intrastat Code
74182000
Finishing structure
Chromo
Pool products
A1527A
Previews
3D
2D
Download CAD models