??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1525A - Paper holder
Bill of material
A1525ACR
Code
A1525ACR
Material
Very short description 1
INDA Paper holder Cm18X9 H2
Very short description 2
Divo 1500 A1525A 18X9 CR
Article description
INDA ACCESSORIES Divo 1500 Paper holder Cm18X9 H2 CR
International code
EAN-13:8021586457844
Height
2 cm
Width
18 cm
Depth
9 cm
Weight
0.495 kg
Series
Divo 1500
LINE
Paper holder
Model
A1525A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models