??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1520A - Clothes hanger
Bill of material
A1520ACR
Code
A1520ACR
Material
Very short description 1
INDA Clothes hangers Cm2X3 H8
Very short description 2
Divo 1500 A1520A 2X3 CR
Article description
INDA ACCESSORIES Divo 1500 Clothes hangers Cm2X3 H8 CR
International code
EAN-13:8033163980126
Height
8 cm
Width
2 cm
Depth
3 cm
Weight
0.120 kg
Series
Divo 1500
LINE
Clothes hangers
Model
A1520A
Intrastat code
74182000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models