??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A15150 - Double swing arm towel holder
Bill of material
A15150CR
Code
A15150CR
Material
Position
°
Position
°
Very short description 1
INDA Towel holder Cm39X2 H8
Very short description 2
Divo 1500 A15150 39X2 CR
Article description
INDA ACCESSORIES Divo 1500 Towel holder Cm39X2 H8 CR
International code
EAN-13:8033163980041
Height
8 cm
Width
39 cm
Depth
2 cm
Weight
0.620 kg
Series
Divo 1500
LINE
Towel holder
Model
A15150
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models