??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A15110 - Wall-mounted soap holder with extra clear transparent glass dish
Bill of material
A15110CR03
Code
A15110CR03
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A15110CR03
Very Short Description 1
INDA Soap dish A15110
Very Short Description 2
DIVO 1500 L11xH3.8xP11.2 Chromo Transparent
Article Description
Brand: INDA Serie: DIVO 1500 Portasapone Prod. No.: A15110 L11xH3.8xP11.2 Chromo Transparent
International Codes
EAN-13:8021586774262
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
3.8 cm
Width
11 cm
Depth
11.2 cm
Weight
0.7500 kg
Series
DIVO 1500
Line
Soap holder
Model
A15110
Intrastat Code
70139900
Finishing structure
Chromo
Pool products
A15110
Panel Finishes
Transparent
Previews
3D
2D
Download CAD models