??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1510N - Wall-mounted support, to be completed with arts. R1511B... - R1510B… - R1512B…
Bill of material
A1510NCR
Code
A1510NCR
Material
Very short description 1
INDA Shelf Cm11X11 H2
Very short description 2
Divo 1500 A1510N 11X11 CR
Article description
INDA ACCESSORIES Divo 1500 Shelf Cm11X11 H2 CR
International code
EAN-13:8033163980034
Height
2 cm
Width
11 cm
Depth
11 cm
Weight
0.450 kg
Series
Divo 1500
LINE
Shelf
Model
A1510N
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models