??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A15100 - Wall-mounted tumbler holder with extra clear transparent glass tumbler
Bill of material
A15100CR03
Code
A15100CR03
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A15100CR03
Very Short Description 1
INDA Cup holder A15100
Very Short Description 2
DIVO 1500 L11xH11.3xP11.2 Chromo Transparent
Article Description
Brand: INDA Serie: DIVO 1500 Portasapone Prod. No.: A15110 L11xH11.3xP11.2 Chromo Transparent
International Codes
EAN-13:8021586774231
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
11.3 cm
Width
11 cm
Depth
11.2 cm
Weight
0.6300 kg
Series
DIVO 1500
Line
Tumbler holder
Model
A15100
Intrastat Code
70133799
Finishing structure
Chromo
Pool products
A15100
Panel Finishes
Transparent
Previews
3D
2D
Download CAD models