??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A13950 - Grab-bar, centre distance 27 cm
Bill of material
A13950CR
Code
A13950CR
Material
Very short description 1
INDA BIG HANDLE Cm35X7 H3
Very short description 2
Ego 1300 A13950 35X7 CR
Article description
INDA ACCESSORIES Ego 1300 BIG HANDLE Cm35X7 H3 CR
International code
EAN-13:8010359876425
Height
3 cm
Width
35 cm
Depth
7 cm
Weight
1.040 kg
Series
Ego 1300
LINE
Grab-bars
Model
A13950
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models