??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1351A - Basket
Bill of material
A1351ACR
Code
A1351ACR
Material
Very short description 1
INDA Basket Cm27X11 H4
Very short description 2
CESTINI A1351A 27X11 CR
Article description
INDA ACCESSORIES CESTINI Basket Cm27X11 H4 CR
International code
EAN-13:8021586285904
Height
4 cm
Width
27 cm
Depth
11 cm
Weight
0.405 kg
Series
CESTINI
LINE
Basket
Model
A1351A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models