??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1331A - Corner
Bill of material
A1331ACR
Code
A1331ACR
Material
Very short description 1
INDA Basket Cm19X19 H4
Very short description 2
CESTINI A1331A 19X19 CR
Article description
INDA ACCESSORIES CESTINI Basket Cm19X19 H4 CR
International code
EAN-13:8021586285898
Height
4 cm
Width
19 cm
Depth
19 cm
Weight
0.445 kg
Series
CESTINI
LINE
Basket
Model
A1331A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models