??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1328A - Spare roll holder
Bill of material
A1328ACR
Code
A1328ACR
Material
Very short description 1
INDA Paper holder Cm3X8 H16
Very short description 2
Ego 1300 A1328A 3X8 CR
Article description
INDA ACCESSORIES Ego 1300 Paper holder Cm3X8 H16 CR
International code
EAN-13:8021586285881
Height
16 cm
Width
3 cm
Depth
8 cm
Weight
0.135 kg
Series
Ego 1300
LINE
Paper holder
Model
A1328A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models