??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1320B - Clothes hanger
Bill of material
A1320BCR
Code
A1320BCR
Material
Very short description 1
INDA Clothes hangers Cm3X7 H3
Very short description 2
Ego 1300 A1320B 3X7 CR
Article description
INDA ACCESSORIES Ego 1300 Clothes hangers Cm3X7 H3 CR
International code
EAN-13:8010359876340
Height
3 cm
Width
3 cm
Depth
7 cm
Weight
0.130 kg
Series
Ego 1300
LINE
Clothes hangers
Model
A1320B
Intrastat code
79070000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models