??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1318A - Towel holder, centre distance 30 cm
Bill of material
A1318ACR
Code
A1318ACR
Material
Very short description 1
INDA Towel holder Cm33X8 H3
Very short description 2
Ego 1300 A1318A 33X8 CR
Article description
INDA ACCESSORIES Ego 1300 Towel holder Cm33X8 H3 CR
International code
EAN-13:8021586264565
Height
3 cm
Width
33 cm
Depth
8 cm
Weight
0.540 kg
Series
Ego 1300
LINE
Towel holder
Model
A1318A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models