??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
A13010 - Waste basket with anti-slip base
Bill of material
A13010AL
Code
A13010AL
Material
Very short description 1
INDA Waste paper, waste baskets Cm22X22 H25
Very short description 2
HOTELLERIE A13010 22X22 AL
Article description
INDA ACCESSORIES HOTELLERIE Waste paper, waste baskets Cm22X22 H25 AL
International code
EAN-13:8010359876364
Height
25 cm
Width
22 cm
Depth
22 cm
Weight
0.810 kg
Series
HOTELLERIE
LINE
Waste paper
Model
A13010
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
尺寸
2D
下載CAD模型