??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A10950 - Grab-bar
Bill of material
A10950CR
Code
A10950CR
Material
Very short description 1
INDA BIG HANDLE Cm36X7 H5
Very short description 2
Gealuna 1000 A10950 36X7 CR
Article description
INDA ACCESSORIES Gealuna 1000 BIG HANDLE Cm36X7 H5 CR
International code
EAN-13:8021586269331
Height
5 cm
Width
36 cm
Depth
7 cm
Weight
0.510 kg
Series
Gealuna 1000
LINE
Grab-bars
Model
A10950
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models