??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1051B - Basket
Bill of material
A1051BCR
Code
A1051BCR
Material
Very short description 1
INDA Basket Cm29X13 H3
Very short description 2
Gealuna 1000 A1051B 29X13 CR
Article description
INDA ACCESSORIES Gealuna 1000 Basket Cm29X13 H3 CR
International code
EAN-13:8021586269294
HEIGHT
3 cm
WIDTH
29 cm
Depth
13 cm
WEIGHT
0.840 kg
Series
Gealuna 1000
LINE
Basket
Model
A1051B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models