??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1051A - Basket
Bill of material
A1051ACR
Code
A1051ACR
Material
mm
Very short description 1
INDA Basket Cm35X13 H5
Very short description 2
Gealuna 1000 A1051A 35X13 CR
Article description
INDA ACCESSORIES Gealuna 1000 Basket Cm35X13 H5 CR
International code
EAN-13:8021586269287
Height
5 cm
Width
35 cm
Depth
13 cm
Weight
0.395 kg
Series
Gealuna 1000
LINE
Basket
Model
A1051A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models