??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SAMLO
Description
A104545 - 45 Series Aluminum Profile-45X45
Bill of material
A104545-N-N-L100
Type code
A104545
screw
hole
L
mm
Enter value for L
mm
cm
inch
ft
mass
1.850 kg/m
Sectional Area
680 mm^2
Cross Sectional Moment of Inertia(ℓx)
15.13×10⁴ mm^4
Cross Sectional Moment of Inertia(ℓy)
15.13×10⁴ mm^4
catalog
a104545.jpg
Previews
3D
Wymiar
2D
Pobierz modele CAD