??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1031A - Corner
Bill of material
A1031ACR
Code
A1031ACR
Material
mm
Very short description 1
INDA Basket Cm20X21 H6
Very short description 2
Gealuna 1000 A1031A 20X21 CR
Article description
INDA ACCESSORIES Gealuna 1000 Basket Cm20X21 H6 CR
International code
EAN-13:8021586269249
Height
6 cm
Width
20 cm
Depth
21 cm
Weight
0.285 kg
Series
Gealuna 1000
LINE
Basket
Model
A1031A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models