??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A10280 - Spare roll holder
Bill of material
A10280CR
Code
A10280CR
Material
Very short description 1
INDA Paper holder Cm5X9 H18
Very short description 2
Gealuna 1000 A10280 5X9 CR
Article description
INDA ACCESSORIES Gealuna 1000 Paper holder Cm5X9 H18 CR
International code
EAN-13:8021586269225
Height
18 cm
Width
5 cm
Depth
9 cm
Weight
0.150 kg
Series
Gealuna 1000
LINE
Paper holder
Model
A10280
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models