??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1025B - Paper holder
Bill of material
A1025BCR
Code
A1025BCR
Material
mm
Very short description 1
INDA Paper holder Cm14X6 H5
Very short description 2
Gealuna 1000 A1025B 14X6 CR
Article description
INDA ACCESSORIES Gealuna 1000 Paper holder Cm14X6 H5 CR
International code
EAN-13:8021586269195
Height
5 cm
Width
14 cm
Depth
6 cm
Weight
0.235 kg
Series
Gealuna 1000
LINE
Paper holder
Model
A1025B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models