??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1020B - Double clothes hanger
Bill of material
A1020BCR
Code
A1020BCR
Material
mm
Very short description 1
INDA Clothes hangers Cm15X5 H5
Very short description 2
Gealuna 1000 A1020B 15X5 CR
Article description
INDA ACCESSORIES Gealuna 1000 Clothes hangers Cm15X5 H5 CR
International code
EAN-13:8021586269171
Height
5 cm
Width
15 cm
Depth
5 cm
Weight
0.190 kg
Series
Gealuna 1000
LINE
Clothes hangers
Model
A1020B
Intrastat code
74182000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models