??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A10160 - Ring towel holder
Bill of material
A10160CR
Code
A10160CR
Material
Very short description 1
INDA Towel holder Cm18X6 H20
Very short description 2
Gealuna 1000 A10160 18X6 CR
Article description
INDA ACCESSORIES Gealuna 1000 Towel holder Cm18X6 H20 CR
International code
EAN-13:8021586269126
Height
20 cm
Width
18 cm
Depth
6 cm
Weight
0.200 kg
Series
Gealuna 1000
LINE
Towel holder
Model
A10160
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models