??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A10120 - Wall-mounted soap dispenser with extra clear transparent glass container and in finish brass pump
Bill of material
A10120CR03
Code
A10120CR03
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A10120CR03
Very Short Description 1
INDA Soap spreader A10120
Very Short Description 2
GEALUNA 1000 L8xH15.4xP13 Chromo Transparent
Article Description
Brand: INDA Serie: GEALUNA 1000 Spandisapone Prod. No.: A10120 L8xH15.4xP13 Chromo Transparent
International Codes
EAN-13:8021586269096
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
15.4 cm
Width
8 cm
Depth
13 cm
Weight
0.6000 kg
Series
GEALUNA 1000
Line
Soap dispenser
Model
A10120
Intrastat Code
70139900
Finishing structure
Chromo
Pool products
A10120
Panel Finishes
Transparent
Previews
3D
2D
Download CAD models