??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1010N - Wall support ring
Bill of material
A1010NCR
Code
A1010NCR
Material
Brand Description
INDA
Article number
A1010NCR
International code
EAN-13:8021586459480
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
5 cm
Width
8 cm
Depth
13.0 cm
Weight
0.190 kg
Series
Gealuna 1000
LINE
Shower Curtains
Model
A02591
Intrastat code
74182000
Finishing structure
Shelf
Pool products
A1010NCR
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models