??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1010A - Wall-mounted tumbler holder with extra clear transparent glass tumbler
Bill of material
A1010ACR03
Code
A1010ACR03
LOD Destination
LOD Level
Material
Material
Brand Description
INDA
Article Number
A1010ACR03
Very Short Description 1
INDA Cup holder A1010A
Very Short Description 2
GEALUNA 1000 L8xH11xP13 Chromo Transparent
Article Description
Brand: INDA Serie: GEALUNA 1000 Portabicchiere Prod. No.: A1010A L8xH11xP13 Chromo Transparent
International Codes
EAN-13:8021586269041
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
11 cm
Width
8 cm
Depth
13 cm
Weight
0.4850 kg
Series
GEALUNA 1000
Line
Tumbler holder
Model
A1010A
Intrastat Code
74182000
Finishing structure
Chromo
Pool products
A1010A
Panel Finishes
Transparent
Previews
3D
2D
Download CAD models