??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05840 - Stand with 3 towel holders
Bill of material
A05840CR
Code
A05840CR
Material
Position
Position
Position
Very short description 1
INDA STANDS Cm55X28 H88
Very short description 2
Articoli Trasversali Inda A05840 55X28 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda STANDS Cm55X28 H88 CR
International code
EAN-13:8010359045210
Height
88 cm
Width
55 cm
Depth
28 cm
Weight
5.000 kg
Series
Transversal Article Inda
LINE
STANDS
Model
A05840
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models