??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05671 - Wall soap dispenser with reduced soap dispensing
Bill of material
A05671CR
Code
A05671CR
Material
Brand Description
INDA
Article number
A05671CR
Very short description 1
INDA Soap dispencer Cm10X12 H18
Very short description 2
Hotellerie A05671 10X12 CR
Article description
INDA ACCESSORIES Hotellerie Soap dispencer Cm10X12 H18 CR
International code
EAN-13:8010359020248
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
18 cm
Width
10 cm
Depth
12 cm
Weight
0.630 kg
Series
Hotellerie
LINE
Soap dispenser
Model
A05671
Intrastat code
74182000
Finishing structure
Chrome-plated
Pool products
A05671
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
2D
Download CAD models