??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05620 - Clothes hanger
Bill of material
A05620CR003
Code
A05620CR003
Material
Very short description 1
INDA Clothes hangers Cm5X5 H7
Very short description 2
Hotellerie A05620 5X5 CR
Article description
INDA ACCESSORIES Hotellerie Clothes hangers Cm5X5 H7 CR
International code
EAN-13:8010359020217
Height
7 cm
Width
5 cm
Depth
5 cm
Weight
0.080 kg
Series
Hotellerie
LINE
Clothes hangers
Model
A05620
Intrastat code
74182000
Description Code Level 1
single
Description Code Level 2
Special Pack
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Quantity
10
Previews
3D
Dimension
2D
Download CAD models