??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05610 - Clothes hanger, 2 pieces for packing
Bill of material
A05610CR
Code
A05610CR
Material
CR
Very short description 1
INDA Clothes hangers Cm2X3 H2
Very short description 2
Hotellerie A05610 2X3 CR
Article description
INDA ACCESSORIES Hotellerie Clothes hangers Cm2X3 H2 CR
International code
EAN-13:8010359083533
Height
2 cm
Width
2 cm
Depth
3 cm
Weight
0.050 kg
Series
Hotellerie
LINE
Clothes hangers
Model
A05610
Intrastat code
74182000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models