??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05300 - Wall-mounted ashtray, with extra clear transparent glass dish
Bill of material
A05300CR03
Code
A05300CR03
Material
Material
Very short description 1
INDA Ashtray Cm11X7 H2
Very short description 2
Hotellerie A05300 11X7 CR
Article description
INDA ACCESSORIES Hotellerie Ashtray Cm11X7 H2 CR
International code
EAN-13:8010359019730
Height
2 cm
Width
11 cm
Depth
7 cm
Weight
0.290 kg
Series
Hotellerie
LINE
Ashtray
Model
A05300
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Panel finishes
Transparent
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models