??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0525C - Built-in kleenex dispenser
Bill of material
A0525CAL
Code
A0525CAL
Material
Very short description 1
INDA Towel Holder / Cleenex / Paper Cm29X6 H16
Very short description 2
Hotellerie A0525C 29X6 AL
Article description
INDA ACCESSORIES Hotellerie Towel Holder / Cleenex / Paper Cm29X6 H16 AL
International code
EAN-13:8010359019686
Height
16 cm
Width
29 cm
Depth
6 cm
Weight
0.740 kg
Series
Hotellerie
LINE
Towel Holder / Kleenex / Paper
Model
A0525C
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models