??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05090 - Tabletop soap holder
Bill of material
A05090CR
Code
A05090CR
Material
Very short description 1
INDA Soap holder Cm9X7 H4
Very short description 2
Colorella 2300 A05090 9X7 CR
Article description
INDA ACCESSORIES Colorella 2300 Soap holder Cm9X7 H4 CR
International code
EAN-13:8010359019549
Height
4 cm
Width
9 cm
Depth
7 cm
Weight
0.050 kg
Series
Colorella 2300
LINE
Soap holder
Model
A05090
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models