??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A05070 - Free-standing soap holder
Bill of material
A05070CR
Code
A05070CR
Material
Very short description 1
INDA Basket Cm11X7 H4
Very short description 2
Export 2200 A05070 11X7 CR
Article description
INDA ACCESSORIES Export 2200 Basket Cm11X7 H4 CR
International code
EAN-13:8010359019402
Height
4 cm
Width
11 cm
Depth
7 cm
Weight
0.090 kg
Series
Export 2200
LINE
Basket
Model
A05070
Intrastat code
74182000
Description Code Level 2
Special Pack
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models