??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0491T - Grab-bar
Bill of material
A0491TCR
Code
A0491TCR
Material
Very short description 1
INDA BIG HANDLE Cm43X12 H22
Very short description 2
Articoli Trasversali Inda A0491T 43X12 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda BIG HANDLE Cm43X12 H22 CR
International code
EAN-13:8010359082079
Height
22 cm
Width
43 cm
Depth
12 cm
Weight
0.560 kg
Series
Transversal Article Inda
LINE
Grab-bars
Model
A0491T
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models