??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0490C - Grab-bar
Bill of material
A0490CCR
Code
A0490CCR
Material
Very short description 1
INDA BIG HANDLE Cm68X7 H8
Very short description 2
Articoli Trasversali Inda A0490C 68X7 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda BIG HANDLE Cm68X7 H8 CR
International code
EAN-13:8010359082062
Height
8 cm
Width
68 cm
Depth
7 cm
Weight
0.635 kg
Series
Transversal Article Inda
LINE
Grab-bars
Model
A0490C
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models