??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0470T - Bath towel rack with towel holder, centre distance 60 cm
Bill of material
A0470TCR
Code
A0470TCR
Material
Very short description 1
INDA Bath Towel Rack Cm63X28 H14
Very short description 2
Hotellerie A0470T 63X28 CR
Article description
INDA ACCESSORIES Hotellerie Bath Towel Rack Cm63X28 H14 CR
International code
EAN-13:8010359103989
Height
14 cm
Width
63 cm
Depth
28 cm
Weight
1.135 kg
Series
Hotellerie
LINE
Bath Towel Rack
Model
A0470T
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models