??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04680 - Bath towel rack, centre distance 50 cm
Bill of material
A04680CR
Code
A04680CR
Material
Very short description 1
INDA Bath Towel Rack Cm57X22 H7
Very short description 2
Hotellerie A04680 57X22 CR
Article description
INDA ACCESSORIES Hotellerie Bath Towel Rack Cm57X22 H7 CR
International code
EAN-13:8010359070472
Height
7 cm
Width
57 cm
Depth
22 cm
Weight
0.850 kg
Series
Hotellerie
LINE
Bath Towel Rack
Model
A04680
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models