??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0467N - Shelved towel holder
Bill of material
A0467NCR
Code
A0467NCR
Material
Very short description 1
INDA Bath Towel Rack Cm16X12 H26
Very short description 2
Hotellerie A0467N 16X12 CR
Article description
INDA ACCESSORIES Hotellerie Bath Towel Rack Cm16X12 H26 CR
International code
EAN-13:8010359112530
Height
26 cm
Width
16 cm
Depth
12 cm
Weight
0.600 kg
Series
Hotellerie
LINE
Bath Towel Rack
Model
A0467N
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models