??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04660 - Extensible clothesline wire
Bill of material
A04660CR
Code
A04660CR
Material
Very short description 1
INDA Clothes Rack Cm250X10 H10
Very short description 2
Hotellerie A04660 250X10 CR
Article description
INDA ACCESSORIES Hotellerie Clothes Rack Cm250X10 H10 CR
International code
EAN-13:8010359019228
Height
10 cm
Width
250 cm
Depth
10 cm
Weight
0.225 kg
Series
Hotellerie
LINE
Extensible clothesline wire
Model
A04660
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models