??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
A0462A - Grab-bar for shower, with anti-slip thermoplastic rubber andbasket
Bill of material
A0462ACR
Code
A0462ACR
Material
Brand Description
INDA
Article number
A0462ACR
Very short description 1
INDA Foot Rest Cm35X25 H7
Very short description 2
Articoli Trasversali Inda A0462A 35X25 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Foot Rest Cm35X25 H7 CR
International code
EAN-13:8033163994833
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
7 cm
Width
35 cm
Depth
25 cm
Weight
0.480 kg
Series
Transversal Article Inda
LINE
Foot Rest
Model
A0462A
Intrastat code
74182000
Finishing structure
Chromo
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Wymiar
2D
Pobierz modele CAD