??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04620 - Grab-bar for shower, with anti-slip thermoplastic rubber and basket
Bill of material
A04620CR
Code
A04620CR
Material
Very short description 1
INDA BIG HANDLE Cm35X25 H7
Very short description 2
Articoli Trasversali Inda A04620 35X25 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda BIG HANDLE Cm35X25 H7 CR
International code
EAN-13:8010359123451
Height
7 cm
Width
35 cm
Depth
25 cm
Weight
0.480 kg
Series
Transversal Article Inda
LINE
Grab-bars
Model
A04620
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models