??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0461A - Foot rest bar for shower with anti-slip thermoplastic rubber
Bill of material
A0461ACR
Code
A0461ACR
Material
Brand Description
INDA
Article number
A0461ACR
International code
EAN-13:8033163994826
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
3 cm
Width
35 cm
Depth
3.0 cm
Weight
0.280 kg
Series
Transversal Article Inda
LINE
Foot Rest
Model
A0461A
Intrastat code
74182000
Finishing structure
Chromo
Pool products
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models