??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A04610 - Foot rest bar for shower with anti-slip thermoplastic rubber
Bill of material
A04610CR
Code
A04610CR
Material
Very short description 1
INDA Foot Rest Cm35X3 H3
Very short description 2
Articoli Trasversali Inda A04610 35X3 CR
Article description
INDA ACCESSORIES Articoli Trasversali Inda Foot Rest Cm35X3 H3 CR
International code
EAN-13:8010359123444
Height
3 cm
Width
35 cm
Depth
3 cm
Weight
0.280 kg
Series
Transversal Article Inda
LINE
Foot Rest
Model
A04610
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models